Knowledge Search
Download document () of 20

7540

Eaton safety grip locking receptacle, #14-10 AWG, 15A, Industrial, 125V, Back and side wiring, Black, Brass, Duplex, L1-15, Two-pole, Two-wire, non-grounding, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
7540
UPC
032664544057
Product Length/Depth
6.5 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
0.32 lb
Certifications
UL Listed

Product specifications

Special features
Safety grip locking receptacle
Type
Locking receptacle
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back and side
Number of wires
Non-grounding
2
Number of poles
Two-pole
Color
Black
Material
Glass filled nylon
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Allowable wire size
#14-10 AWG
NEMA configuration
L1-15
Design type
Duplex receptacle
Face/body material
Glass filled nylon
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.