Download document () of 20

7546K40

General Purpose AC Rated Toggle Switches, General purpose, A, 0.469 in bushing, ON-NONE-OFF, 0.469 in lever, 0.5 hp at 125V, 0.250 in spade terminal, Single-pole, Single-throw

General specifications

Product Name
General Purpose AC Rated Toggle Switches
Catalog Number
7546K40
UPC
786685676203
Product Length/Depth
1.312 in
Product Height
1.2 in
Product Width
0.75 in
Warranty
Eaton Selling Policy 25-000, two (2) years from the date of shipment, excluding incandescent bulbs. LEDs and X Series products are warrantied for one (1) year from the date of shipment.
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified
Global Catalog
7546K40

Product specifications

Type
General purpose
Horsepower
0.50 hp at 125 V, 0.75 hp at 250 V
Number of poles
Single-pole
Bushing length
0.469 in
Circuit number
A
Circuit position center
None
Circuit position down
Off
Circuit position up
On
Lever length
0.469 in
Terminals
0.250 in spade
Throw type
Single-throw

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.