Download document () of 20

7587K6

AC Rated Toggle Switch, 0.469-inch bushing, Circuit position: MOM ON-OFF-MOM ON, 0.563-inch lever, Single-pole, Double-throw, 6A at 125 Vac, 3A at 250 Vac, Solder lugs

General specifications

Product Name
AC Rated Toggle Switch
Catalog Number
7587K6
UPC
782116569403
Warranty
Eaton Selling Policy 25-000, two (2) years from the date of shipment, excluding incandescent bulbs. LEDs and X Series products are warrantied for one (1) year from the date of shipment.
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified
Global Catalog
7587K6

Product specifications

Amperage Rating
6A at 125 Vac, 3A at 250 Vac
Number of poles
Single-pole
Bushing length
0.469 in
Circuit position center
Off
Circuit position down
Momentary on
Circuit position up
Momentary on
Lever length
0.563 in
Terminals
Solder lug
Throw type
Double-throw

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.