Knowledge Search
Download document () of 20

7750V-BOX

Eaton USB multiport charging station, Corrosion resistant, 5A, Flush mount, 5V, Wire leads, Ivory, Two-pole, three-wire, grounding, Decorator, Thermoplastic

General specifications

Product Name
Eaton USB multiport charging station
Catalog Number
7750V-BOX
UPC
032664737077
Product Length/Depth
1.47 in
Product Height
4.19 in
Product Width
1.3 in
Product Weight
0.36 lb
Certifications
CSA certified
NOM
UL Listed
cULus Listed

Product specifications

Type
Type A
Amperage Rating
5 A
Voltage rating
5 V
Contact material
Brass
Features
5A Charging
Wire leads
Wiring method
Wire leads
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Packaging type
Retail Box
Color
Ivory
Black
Material
Thermoplastic
Style
Decorator
Combination type
USB
Design type
Charging station
Receptacle type
Two-pole, three-wire, grounding

Export product specification