Download document () of 20

8004K43N1V2

Full Size Euro-Look Rocker Switches, Sealed, Circuit position: 2.3,5.6-NONE-OFF, Two-face, 15A at 125V, 10A at 250V, 15A at 28 Vdc, 0.250 in spade terminal, Snap-in mounting, Non-illuminated, Two-pole, Single-throw, Matte

General specifications

Product Name
Full Size Euro-Look Rocker Switches
Catalog Number
8004K43N1V2
UPC
786685676999
Product Length/Depth
1.97 in
Product Height
1.602 in
Product Width
1.024 in
Warranty
Eaton Selling Policy 25-000, two (2) years from the date of shipment, excluding incandescent bulbs. LEDs and X Series products are warrantied for one (1) year from the date of shipment.
Certifications
CSA Certified
UL Recognized
Global Catalog
8004K43N1V2

Product specifications

Type
Sealed
Amperage Rating
15A at 125V, 10A at 250V, 15A at 28 Vdc
Frame color
Black
Mounting
Snap-in
Number of poles
Two-pole
Rocker color
Black
Circuit position center
None
Circuit position down
Off
Circuit position up
2.3, 5.6
Illumination
Non-illuminated
Style
Two face
Terminals
0.250 in spade
Texture
Matte
Throw type
Single-throw

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.