Knowledge Search
Download document () of 20

8237A50H01

Eaton VCPW-ND Breaker cell roller/wheel and shutter operator.

General specifications

Product Name
Eaton VCP-W cell roller/wheel and shutter operator
Catalog Number
8237A50H01
UPC
786685509242
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Certifications
UL Listed

Product specifications

Type
Cell roller/wheel and shutter operator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com