Download document () of 20

8375K107

AC/DC Rated General Purpose Toggle Switches, Circuit Number: D, 0.469 in bushing, Circuit position: ON-NONE-ON, 0.500 in lever, 7A at 125V, 3A at 250 Vdc, Screw terminal, Two-pole, Double-throw

General specifications

Product Name
AC/DC Rated General Purpose Toggle Switches
Catalog Number
8375K107
UPC
786685677323
Product Length/Depth
13 in
Product Height
5 in
Product Width
12 in
Product Weight
9 lb
Warranty
Eaton Selling Policy 25-000, two (2) years from the date of shipment, excluding incandescent bulbs. LEDs and X Series products are warrantied for one (1) year from the date of shipment.
Certifications
CSA Certified
UL Recognized
Global Catalog
8375K107

Product specifications

Amperage Rating
7A at 125V, 3A at 250 Vdc
Number of poles
Two-pole
Bushing length
0.469 in
Circuit number
D
Circuit position center
None
Circuit position down
On
Circuit position up
On
Lever length
0.500 in
Terminals
Screw
Throw type
Double-throw

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.