Photo is representative
Download
Eaton VCP-W test kit 3000 A, 48 Vdc G&T Device
Product Name |
Eaton VCP-W test kit
|
Catalog Number |
83C4950G61
|
UPC |
786689832018
|
Product Length/Depth |
29.32 in
|
Product Height |
27.88 in
|
Product Width |
36.84 in
|
Product Weight |
525 lb
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3