Download document () of 20

85101J2234PW50

in line receptacle, sealing gland backshell, cadmium plating, male solder contacts, pos W; 85101J2234PW50

General specifications

Product Name
Eaton Souriau 851 series MIL-DTL-26482 SI qualified
Catalog Number
85101J2234PW50
Product Length/Depth
80 mm
Product Height
40 mm
Product Width
40 mm
Product Weight
97.3 g

Product specifications

Environmental conditions
REACH
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
34
Plating
Cadmium
Shell material
Aluminium
Shell size
22
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
34
Number of cavity #20
34

Export product specification