Download document () of 20

85106EC128S50

Plug, with cable clamp, cadmium plating, female solder contacts, pos N; 85106EC128S50

General specifications

Product Name
Eaton Souriau 851 series MIL-DTL-26482 SI qualified
Catalog Number
85106EC128S50
Product Length/Depth
48 mm
Product Height
26.1 mm
Product Width
26.1 mm
Product Weight
24.6 g

Product specifications

Environmental conditions
REACH
Backshell angle
Straight
Backshell type
Cable Clamp
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Plating
Cadmium
Plug type
Straight Plug
Shell material
Aluminium
Shell size
12
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
8
Number of cavity #20
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.