Download document () of 20

852510G12B10SND

Aluminium square flange receptacle, Yellow Cadmium plating, with female contacts; 852510G12B10SND

General specifications

Product Name
Eaton Souriau EN3646 / 852 series milaero connectors
Catalog Number
852510G12B10SND
Product Length/Depth
30.2 mm
Product Height
26.6 mm
Product Width
26.6 mm
Product Weight
0 g

Product specifications

Connector orientation
N
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
10
Plating
Cadmium
Shell material
Aluminium
Shell size
12
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
10
Number of cavity #20
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.