Download document () of 20
Discontinued

8531K32

Econoswitch Sealed Toggle Switches, Circuit position: ON-OFF-ON, 9A at 250V, 18A at 125V, 1/4 hp at 125V, 1/2 hp at 250V, 0.250 in spade terminals, Two-pole

General specifications

Product Name
Econoswitch Sealed Toggle Switches
Catalog Number
8531K32
UPC
782116366125
Product Length/Depth
0.89 in
Product Height
1.32 in
Product Width
1.34 in
Compliances
Meets MIL-STD-108E specifications
Certifications
CSA Certified
UL Recognized
Global Catalog
8531K32

Product specifications

Amperage Rating
9A at 250V, 18A at 125V
Horsepower
1/4 hp at 125 V, 1/2 hp at 250 V
Number of poles
Two-pole
Circuit position center
Off
Circuit position down
On
Circuit position up
On
Terminals
0.250 in spade

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.