Photo is representative
Download
Female crimp contact, size #12, Gold plating; 8599-0709900
Product Name |
Eaton Souriau power contacts for milaero interconnect
|
Catalog Number |
85990709900
|
Product Length/Depth |
21 mm
|
Product Diameter |
4.75 mm
|
Product Weight |
0 g
|
Contact gender |
Socket (Female)
|
Contact plating |
Gold
|
Contact size |
12 AWG
|
Contact type |
Crimp
|