Download document () of 20

86-862-22

Eaton 10316 limit switch head assembly, Replacement head for 10316H18 limit switch, Contact block, Metal enclosure

General specifications

Product Name
Eaton 10316 limit switch head assembly
Catalog Number
86-862-22
UPC
782113434346
Product Length/Depth
2.325 in
Product Height
3.125 in
Product Width
3.25 in
Product Weight
1.27 lb
Warranty
1 year
Certifications
UL Listed
Global Catalog
86-862-22

Product specifications

Enclosure material
Metal
Switch type
Contact block

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.