Download document () of 20

864 RHC

Eaton B-Line series Type 3/3R panel enclosures, 8" height, 4" length, 6" width, NEMA 3R, Hinged cover, RHC enclosure, Wall mount, Small single door, 3 bottom knockouts, External mounting feet, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 3/3R panel enclosures
Catalog Number
864 RHC
UPC
782051110425
Product Length/Depth
4 in
Product Height
8 in
Product Width
6 in
Product Weight
4.8 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
16 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Small single door
Model
RHC enclosure
Cover type
Hinged
Mounting method
Wall
Mounting hole details
External mounting feet
Locking provisions
Padlock provision
Closure type
Hinged
Special features
Rain hood,cont. piano hinge, pull drawn catch
Bottom knockouts
3

Standards

NEMA Rating
3R
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.