Knowledge Search
Download document () of 20
Discontinued

87C0345G04

Eaton Magnum DS CB transport accessories, Magnum DS Lifting yoke, MDN 3 pole, 6 pole; MDS 3 pole, 4 pole

General specifications

Product Name
Eaton Magnum DS CB transport accessories
Catalog Number
87C0345G04
UPC
786680237232
Product Length/Depth
7.68 in
Product Height
9 in
Product Width
6.5 in
Product Weight
10 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Special features
MDN 3 pole, 6 pole; MDS 3 pole, 4 pole
Type
Magnum DS Renewal Parts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.