Download document () of 20

8MQ2M0816BAE

MQuick module, sealed, without contact

General specifications

Product Name
Eaton Souriau Mquick series rectangular modular small-size push-pull connector
Catalog Number
8MQ2M0816BAE
Product Length/Depth
33.2 mm
Product Height
14.4 mm
Product Width
33.2 mm
Product Weight
3.5 g

Product specifications

Contact delivery
Not delivered
Contact gender
Socket (Female)
Layout
08-16
Shell material
Composite
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Number Of Contacts
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.