Photo is representative
Download
Aluminium oval flange receptacle, Black Zinc Nickel plating, with female contacts and M3 clinch nuts; 8STA01620SN499
Product Name |
Eaton Souriau 8STA series lightweight miniature connector
|
Catalog Number |
8STA01620SN499
|
Product Length/Depth |
33.5 mm
|
Product Height |
41.4 mm
|
Product Width |
30.3 mm
|
Product Weight |
30.7 g
|
Fitted with: |
Shielding
|
Environmental conditions |
REACH
RoHS |
Backshell type |
Shrink Boot Adapter
|
Connector accessory option |
Integrated with connector
|
Connector orientation |
A
|
Connector type |
Receptacle
|
Contact delivery |
Unloaded
|
Contact gender |
Socket (Female)
|
Contact plating |
Gold
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP67
|
Insert material |
Peek
|
Layout |
20
|
Plating |
Black Zinc Nickel
|
Shell continuity |
10.0
|
Shell material |
Aluminium
|
Shell size |
16
|
Mating cycles |
500
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-55 °C
|
Receptacle type |
Square Flange Receptacle
|
Number Of Contacts |
20
|
Number of cavity #12 |
4
|
Number of cavity #22D |
16
|
Salt spray |
48 hour
|