Photo is representative
Download
Aluminium oval flange receptacle, Black Zinc Nickel plating, with female PCB contacts and M3 clinch nuts; 8STA21298SN499
Product Name |
Eaton Souriau 8STA series lightweight miniature connector
|
Catalog Number |
8STA21298SN499
|
Product Length/Depth |
33.5 mm
|
Product Height |
35.2 mm
|
Product Width |
24 mm
|
Product Weight |
15.5 g
|
Fitted with: |
Shielding
|
Environmental conditions |
REACH
RoHS |
Backshell type |
Shrink Boot Adapter
|
Connector accessory option |
Integrated with connector
|
Connector orientation |
A
|
Connector type |
Receptacle
|
Contact delivery |
Loaded
|
Contact gender |
Socket (Female)
|
Contact plating |
Gold
|
Contact type |
PCB
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP67
|
Insert material |
Peek
|
Layout |
98
|
Plating |
Black Zinc Nickel
|
Shell continuity |
10.0
|
Shell material |
Aluminium
|
Shell size |
12
|
Mating cycles |
500
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-55 °C
|
Receptacle type |
Oval Flange Receptacle
|
Number Of Contacts |
10
|
Number of cavity #20 |
10
|
Salt spray |
48 hour
|