Photo is representative
Download
Coil; 240 VDC; Used With D26 Series Relays
Product Name |
Eaton motor control coil
|
Catalog Number |
9-2404-2
|
UPC |
782113362069
|
Product Length/Depth |
4 in
|
Product Height |
4 in
|
Product Width |
4 in
|
Product Weight |
2 lb
|
Warranty |
Not Applicable
|
Certifications |
Not Applicable
|
Global Catalog |
9-2404-2
|
Type |
Renewal Parts/Accessories
|