Photo is representative
Download
COIL, TYPE 511 SHOE BRAKE AND 10370 SOLENOID, 440V/60HZ
Product Name |
Eaton motor control coil
|
Catalog Number |
9-585-13
|
UPC |
782113288901
|
Product Length/Depth |
3 in
|
Product Height |
3 in
|
Product Width |
4 in
|
Product Weight |
1 lb
|
Warranty |
Not Applicable
|
Certifications |
Not Applicable
|
Global Catalog |
9-585-13
|
Type |
Renewal Parts/Accessories
|