Knowledge Search
Download document () of 20

914A583

DETROIT TRUETRAC® DIFFERENTIAL; CHRYSLER 8.75 IN.; 33 SPLINE; 2.76 - 4.56

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
914A583
Product Weight
28.24 lb
Catalog Notes
Detroit Truetrac, 33-spline units for this application are designed to fit axles cut with 45-degree pressure angles.

Product specifications

Ring gear ratio
2.76 - 4.56
Gear spline tooth count
33 EA
Axle shaft diameter
1.31 in
Ring gear size
8.75 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Rock Crawl
On Road: Circle Track
Off-Road: Extreme Off-Road
On Road: Street and Muscle
Off-Road: Work Truck / Towing
On Road: Restoration
On Road: Drag Racing
On Road: Work Truck / Towing
Off-Road: Light Trail / Sand Sports

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio Model product notes
1957 1974 Chrysler, Dodge, Plymouth Passenger Car Rear Chrysler 3.73 - 4.56
1965 1974 Chrysler, Dodge, Ram, Plymouth Small, Half-Ton Truck, Wagon, Van Rear Chrysler 3.73 - 4.56
0000 0000 Various Performance Applications Various Performance Applications Rear Chrysler 3.73 - 4.56

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850