Knowledge Search
Download document () of 20

917A736

DETROIT TRUETRAC® DIFFERENTIAL; Dana 44 (M210) / (M220); 32 Spline; All Ratios

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
917A736
UPC
840379306279
Product Weight
7 lb
Catalog Notes
Factory 3.73 gear equipped Ford Bronco's feature a welded ring gear/open differential and will require a replacement M220 JL ring & pinion to complete installation. JL/JT front installation requires aftermarket Front Axle Disconnect (FAD) removal / elimination kit.
Product Type
Differential

Product specifications

Gear spline tooth count
32 EA
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Rock Crawl
Off-Road: Light Trail / Sand Sports
Off-Road: Work Truck / Towing
Off-Road: Extreme Off-Road
On Road: Work Truck / Towing

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description
2018 2021 Jeep Wrangler JL Rear Dana 44 M220
2020 2021 Jeep Gladiator JT Rear Dana 44 M220
2020 2021 Jeep Gladiator JT Front Dana 44 M210

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Techical support

+1 (800) 328-3850