Knowledge Search
Download document () of 20

93091-BOX

Eaton Single receptacle wallplate, Stainless steel, 1.406" Hole Cutout, Stainless steel, Single- gang, Standard, ED Box

General specifications

Product Name
Eaton single receptacle wallplate
Catalog Number
93091-BOX
UPC
032664436802
Product Length/Depth
0.032 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL Listed
CSA Certified

Product specifications

Special features
1.406" hole
Type
Wallplate
Cutout
1.406" Hole
Wallplate size
Standard
Color
Stainless steel
Number of gangs
1
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.