Knowledge Search
Download document () of 20

93402-BOX1

Eaton Decorator / GFCI wallplate, Stainless steel, Decorator Cutout, Stainless steel, Two- gang, Standard, ED Box1

General specifications

Product Name
Eaton decorator / GFCI wallplate
Catalog Number
93402-BOX1
UPC
032664747335
Product Length/Depth
0.032 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.162 lb
Compliances
NAFTA
RoHS Compliant
Certifications
UL Listed
CSA Certified

Product specifications

Type
Wallplate
Cutout
Decorator
Wallplate size
Standard
Color
Stainless steel
Number of gangs
2
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.