Knowledge Search
Download document () of 20

94401

Eaton Decorator / GFCI wallplate, Brass, Decorator Cutout, Brass, Single- gang, Standard

General specifications

Product Name
Eaton decorator / GFCI wallplate
Catalog Number
94401
UPC
032664565076
Product Length/Depth
0.032 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.05 lb
Compliances
NAFTA
RoHS Compliant
Certifications
UL Listed
CSA Certified

Product specifications

Type
Wallplate
Cutout
Decorator
Wallplate size
Standard
Color
Brass
Number of gangs
1
Material
Brass

Export product specification

Manuals and user guides

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.