Knowledge Search
Download document () of 20
To be discontinued

9501WS

Eaton Aspire designer switch, #12 to 14 AWG, 15A, Residential, 120/277V, Side and push, White satin, Fan, LED, INC, FLR, MLV, ELV, CFL, Halogen, Single-pole, Single-pole, Polycarbonate

General specifications

Product Name
Eaton Aspire designer switch
Catalog Number
9501WS
UPC
032664645457
Product Length/Depth
1.44 in
Product Height
3.81 in
Product Width
0.97 in
Product Weight
0.001 lb
Certifications
UL Listed
cULus Listed
NOM

Product specifications

Number of positions
1
Allowable wire size
#12-14 AWG
Torque rating
14 lbf-inch
Type
Switch
Amperage Rating
15A
Voltage rating
120/277 V
Application
Residential
Wiring method
Side and push
Switch type
Single-pole
Load type
CFL
HAL
FLR
MLV
ELV
LED
INC
Fan
Material
Polycarbonate
Color
White satin

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.