Knowledge Search
Download document () of 20
To be discontinued

9524DS

Eaton ASPIRE wallplate, Screwless, Residential, Desert sand, Decorator Cutout, Polycarbonate, Four- gang, Mid-size

General specifications

Product Name
Eaton aspire wallplate
Catalog Number
9524DS
UPC
032664645853
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
8.56 in
Product Weight
0.06 lb
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Screwless
Type
Wallplate
Cutout
Decorator
Orientation
Vertical
Wallplate size
Mid-size
Device grade
Residential
Color
Desert sand
Number of gangs
4
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.