Eaton 9PXM UPS, 20 kVA scalable to 20 kVA (N+1), Hardwired input, Outputs: (4) 5-20R, (2) L6-30R, (2) L6-20R, (2) L14-30R, 208-240V, Rack/Tower, 21U
Product Name |
Eaton 9PXM UPS
|
Catalog Number |
9PXM12S20K-PD
|
UPC |
786689053512
|
Product Length/Depth |
34.5 in
|
Product Height |
36.5 in
|
Product Width |
17.5 in
|
Product Weight |
690 lb
|
Compliances |
FCC Compliant
TAA Compliant ICES-003 |
Certifications |
93/68/EEC
IEC 62040-1 72/23/EEC IEC 60950 89/336/EEC92/31/EEC EMC: IEC 62040-2 cULus Listed IEC Rated |
Runtime graph |
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Extended battery capability |
Yes
|
Input connection |
Hardwired
|
Input nominal voltage |
110V/220V, 120V/208V, 120V/240V, 127V/220V
|
Input power factor |
>0.99 typical
|
Input frequency range |
60 Hz: 50–70 Hz
|
Receptacle |
(8) 5-20R, (2) L6-30R, (2) L6-20R, (2) L14-30R, Hardwired
|
Output frequency |
60 Hz
|
Voltage |
120/208V
|
Output nominal voltage |
110V/220V, 120V/208V, 120V/240V, 127V/220V
|
VA rating |
20 kVA
|
Wattage |
18 kW
|
Output waveform |
True sine wave
|
Output power factor |
0.9
|
Topology |
Online/Double-conversion
|
Expansion slots |
|
Software compatibility |
Intelligent Power Software Suite
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Relative humidity |
5-95% non-condensing
|
Package contents |
|
Internal bypass |
Yes
|
Auto shutdown function |
Yes
|
Color |
Black/silver
|
Hot swap power |
Yes
|
Standard factory warranty |
|
Extended service plans |
|
Support from Eaton
Contact me
Phone: (800) 356-5737
Or visit our tech support knowledge base