Eaton 9PXM 12-slot external battery enclosure, connected
Product Name |
Eaton 9PXM EBM
|
Catalog Number |
9PXM12SEBM-C
|
UPC |
743172105646
|
Product Length/Depth |
34.5 in
|
Product Height |
36.5 in
|
Product Width |
17.5 in
|
Product Weight |
165 lb
|
Compliances |
TAA Compliant
FCC Compliant |
Certifications |
IEC Rated
cULus Listed |
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Extended battery capability |
Yes
|
Input connection |
Hardwired
|
Input nominal voltage |
110V/220V, 120V/208V, 120V/240V, 127V/220V
|
Input power factor |
>0.99 typical
|
Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
Topology |
Online/Double-conversion
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Relative humidity |
5-95% non-condensing
|
Package contents |
|
Color |
Black/silver
|
Extended service plans |
|
Support from Eaton
Contact me
Phone: (800) 356-5737
Or visit our tech support knowledge base