Knowledge Search
Download document () of 20

9PXM8S8K-PD

Eaton 9PXM UPS, 8 kVA scalable to 16 kVA, Hardwired input, Outputs: (4) 5-20R, (2) L6-30R, 208-240V, Rack/Tower, 14U

List price $19,412

General specifications

Product Name
Eaton 9PXM UPS
Catalog Number
9PXM8S8K-PD
UPC
786689053437
Product Length/Depth
34.5 in
Product Height
25 in
Product Width
17.5 in
Product Weight
333 lb
Compliances
TAA Compliant
ICES-003
FCC Compliant
Certifications
cULus Listed
72/23/EEC
93/68/EEC
89/336/EEC92/31/EEC
IEC 60950
IEC 62040-1
EMC: IEC 62040-2
IEC Rated

Battery

Runtime graph
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Extended battery capability
Yes

Electrical input

Input connection
Hardwired
Input nominal voltage
110V/220V, 120V/208V, 120V/240V, 127V/220V
Input power factor
>0.99 typical
Input frequency range
60 Hz: 50–70 Hz

Electrical output

Receptacle
(8) 5-20R, (2) L6-30R, (2) L6-20R, (2) L14-30R, Hardwired
Output frequency
60 Hz
Voltage
120/208V
Output nominal voltage
110V/220V, 120V/208V, 120V/240V, 127V/220V
VA rating
8 kVA
Wattage
7.2 kW
Output waveform
True sine wave
Output power factor
0.9
Topology
Online/Double-conversion

Communications

Expansion slots
  • (2) Mini-Slot (MS) expansion ports. The following optional connectivity cards may be ordered separately.
  • Gigabit Network Card part number: NETWORK-M2
  • Modbus card part number: MODBUS-MS
  • Relay card part number: RELAY-MS
Software compatibility
Intelligent Power Software Suite

Environmental

Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
5-95% non-condensing

Additional specifications

Package contents
  • 9PXM 16 kVA UPS
  • Cable connectors
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black/silver
Hot swap power
Yes

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • - 2 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-11000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-11000UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton