Download document () of 20

A201K1CS

Eaton A200 NEMA Contactor, Non-reversing, A200 series, 27A, 125 Vac, 50/60 Hz, Front connection, NEMA 1, Three-pole

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A201K1CS
UPC
786678035307
Product Length/Depth
4.61 in
Product Height
4.38 in
Product Width
3.31 in
Product Weight
2.6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Product Type
Motor control

Accessories
Motor control

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.