Knowledge Search
Download document () of 20
We make what matters work*

A22-LED-R

Eaton A22 pushbutton led red BA9S

General specifications

Product Name
Eaton A22 pushbutton led
Catalog Number
A22-LED-R
EAN
4015082613648
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Compliances
CE Marked
Product Type
Pushbutton accessory

Product specifications

Button color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.