Photo is representative
Download
Eaton molded case circuit breaker accessory rating plug, Digitrip 310, 200, 250, 300, 400 A, Frame J-K, Series C
Product Name |
Eaton molded case circuit breaker accessory rating plug
|
Catalog Number |
A4KES400T1
|
UPC |
786679268841
|
Product Length/Depth |
1.4 in
|
Product Height |
1.5 in
|
Product Width |
2.4 in
|
Product Weight |
0.04 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Global Catalog |
A4KES400T1
|
Amperage Rating |
200, 250, 300, 400A
|
Frame size |
Frame J-K
|
Series |
Series C
|
Mounting Method |
Adjustable
|
Type |
Digitrip 310
|