Photo is representative
Download
Eaton Smart Dimmer, White, Almond, 60 Hz, Polycarbonate, Flush, Single-pole, Single-pole, multi-location, 120 Vac, 300W, Wire leads
Product Name |
|
Catalog Number |
AAL06-C1-K
|
UPC |
032664730849
|
Product Length/Depth |
2.8 in
|
Product Height |
6.13 in
|
Product Width |
4.4 in
|
Product Weight |
0.421 lb
|
Certifications |
cULus Listed
NOM |
Frequency rating |
60 Hz
|
Type |
Dimmer
|
Voltage rating |
120 V
|
Number of poles |
Single-pole
|
Phase |
Single-phase
|
Power consumption |
300 W
300 - 600 W |
Grade |
Residential
|
Wiring method |
Wire leads
|
Environmental conditions |
Dry
|
Switch type |
Single-pole, multi-location
Dimmer switch |
Mounting method |
Flush
|
Number of gangs |
2
3 1 |
Load type |
ELV
CFL Dimmable LED INC MLV HAL |
Material |
Polycarbonate
|
Number of ways |
Three-way
|
Operating temperature - max |
158 °F
|
Operating temperature - min |
-4 °F
|
Torque rating |
14 lbf-inch
|
Style type |
Decorator
|
Termination style |
Back and side wire
|
Color |
White
Almond |