Knowledge Search
Download document () of 20

AAL06-C2

Eaton smart dimmer, Flush mounting, 120V, Wire leads, Maintained closure, Lt almd, white, ivory, 60 Hz, Dimmable LED/CFL, halogen, magnetic low voltage, electronic low voltage, Single-pole, multi-location, Polycarbonate, 300W 730818

General specifications

Product Name
Eaton smart dimmer
Catalog Number
AAL06-C2
UPC
032664730818
Product Length/Depth
2.4 in
Product Height
4.4 in
Product Width
3 in
Product Weight
0.01 lb
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
60 Hz
Voltage rating
120 V
Power consumption
300 W
Wiring method
Wire leads
Switch type
Single-pole, multi-location
Mounting method
Flush
Closure type
Maintained
Load type
Dimmable LED
ELV
INC
HAL
MLV
CFL
Material
Polycarbonate
Color
Ivory
White
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.