Download document () of 20

AC-12C12SS

Eaton B-Line series consolet enclosures, 12" height, 9.12" length, 12" width, NEMA 12, Screw cover, ACSS concolet, Surface mounted, Medium single door, External mounting feet, 304 stainless steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series consolet enclosures
Catalog Number
AC-12C12SS
UPC
782051140903
Product Length/Depth
9.12 in
Product Height
12 in
Product Width
12 in
Product Weight
13.6 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Material/finish

Material
304 stainless steel
Wall thickness
14 gauge
Finish color
#4 brushed
Color
Gray

Model

Style
Medium single door
Model
ACSS consolet
Cover type
Screw
Mounting method
Surface
Mounting hole details
External mounting feet
Closure type
Continous hinge
Special features
Stainless screws

Standards

NEMA Rating
12
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.