Knowledge Search
Download document () of 20

AC222URNMP

Eaton air conditioning disconnect, Non-fused pullout, Retail package, 60A, 120/240V, 10 kAIC, #14-2 Cu/Al 60°C or 75°C, NEMA 3R Polycarbonate enclosure, 3 hp at 120V, 10 hp at 240V, Black

General specifications

Product Name
Eaton air conditioning disconnect
Catalog Number
AC222URNMP
UPC
786676406154
Product Length/Depth
5 in
Product Height
8.63 in
Product Width
3.5 in
Product Weight
1.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Catalog Notes
Packaged for retail sale. For replacement pullout head, order part number 96-3258-4.DIY packaged

Product specifications

Special features
Retail package
Type
Air conditioning disconnect
Amperage Rating
60A
Horsepower
3 hp at 120 V, 10 hp at 240 V
Voltage rating
120/240 V
Wire size
#14-2 AWG Cu/Al
Color
Black
Enclosure
NEMA 3R
Enclosure material
Polycarbonate
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com