Knowledge Search
Download document () of 20
We make what matters work*

AC2NO

Eaton rotary disconnect auxiliary contact module,2NO,Auxiliary contact module,30-100A,2NO,Auxiliary contacts, R5/R9 A, B & C FRAMES, 240V

General specifications

Product Name
Eaton rotary disconnect auxiliary contact module
Catalog Number
AC2NO
UPC
786685404097
Product Length/Depth
3.5 in
Product Height
1 in
Product Width
1.97 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Early-break/same-make.
Product Type
Accessory

Physical Attributes

Contact configuration
2 NO
Series
R5/R9, A, B & C FRAMES
Type
Auxiliary contact module

Performance Ratings

Amperage Rating
30-100A
Voltage rating
240V

Miscellaneous

Product Category
Auxiliary contacts
Special features
2NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.