Knowledge Search
Download document () of 20
We make what matters work*

ACHFG

Eaton rotary disconnect auxiliary contact,Auxiliary contact,Standard,600-1200A,F/G-Frame,Auxiliary contacts,R9

General specifications

Product Name
Eaton rotary disconnect auxiliary contact
Catalog Number
ACHFG
UPC
786685408590
Product Length/Depth
5 in
Product Height
1.5 in
Product Width
3 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Auxiliary contact holder (for use with AC1NOR9 and AC1NCR9)
Product Type
Accessory

Physical Attributes

AC type
Standard
Frame size
G
F
Series
R9
Type
Auxiliary contact

Performance Ratings

Amperage Rating
600-1200A

Miscellaneous

Product Category
Auxiliary contacts
Special features
Auxiliary Contacts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.