Knowledge Search
Download document () of 20

ADCCE15FNS3BB

Eaton XT IEC contactor, 32A, 220-240 Vac, 50-60 Hz, 32A, Frame F, 90 mm, 50-60 Hz, Three-pole, Non-reversing, Freedom

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
ADCCE15FNS3BB
UPC
782114666395
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.1 lb
Product Type
Contactors

Product specifications

Amperage Rating
32A
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Coil voltage
220-240 Vac, 50-60 Hz
Continuous ampere rating
32 A
Series
Freedom
Operation
Non-reversing

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.