Knowledge Search
Download document () of 20
To be discontinued

AH1204W

Eaton Arrow Hart industrial grade toggle switch, #14-10 AWG, 15A, Industrial, Wall, 120/277V, Back and side, Screw, White, Four-way, Brass, Terminals: 0.031 in, Polycarbonate

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
AH1204W
UPC
032664734588
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.075 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM
Federal Specification Classification W-S-896E

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Industrial
Wiring method
Back and side
Switch type
Four-way
Mounting method
Wall
Connector type
Screw
Material
Polycarbonate
Number of ways
Four-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Terminals
0.031 in
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.