Knowledge Search
Download document () of 20

AH3100B6WDR

Eaton Arrow Hart AH3100B6WDR

General specifications

Product Name
Eaton Arrow Hart pin and sleeve inlet
Catalog Number
AH3100B6WDR
UPC
032664006579
Product Length/Depth
5.5 in
Product Height
5.5 in
Product Width
5.38 in
Product Weight
2.37 lb

Product specifications

Special features
IP69K Rated
Type
Inlet
Amperage Rating
100/125A
Voltage rating
100A 250V/125A 200-250V
Contact material
Nickel plated brass
Number of wires
3
Grounding
Number of poles
Two-pole
Environmental resistance
IP69K
IP67
Allowable wire size
#4 -1/0 AWG, #12 - #16 AWG (pilot)
Design type
Pin and sleeve inlet
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.