Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #12 - #10 AWG, 20A, 3Ø 250V, Back wire, Blue, Nickel plated brass, IP67, Nylon, Three-pole, Four-wire, grounding, 0.333-0.775in (0.85-1.97cm), Female, 2 HP, Nylon, Three-phase
Product Name |
Eaton Arrow Hart pin and sleeve connector
|
Catalog Number |
AH420C9W
|
UPC |
032664732645
|
Product Length/Depth |
8.5 in
|
Product Height |
4.375 in
|
Product Width |
4.375 in
|
Product Weight |
0.749 lb
|
Certifications |
cRUus
|
Type |
Connector
|
Amperage Rating |
20A
|
Voltage rating |
250 V
|
Contact material |
Nickel plated brass
|
Application |
Industrial, food and beverage, wastewater treatment
|
Number of wires |
Grounding
4 |
Number of poles |
Three-pole
|
Cord diameter |
0.333-0.775in (0.85-1.97cm)
|
Phase |
Three-phase
|
Environmental resistance |
IP69K
IP67 |
Color |
Blue
|
Gender |
Female
|
Horsepower |
2 hp
|
Allowable wire size |
#12-10 AWG
|
Torque rating |
10 lbf-inch
|
Design type |
Pin and sleeve connector
|
Face/body material |
Nylon
|
Material |
Nylon
|