Knowledge Search
Download document () of 20

AH5262CRY

Eaton Arrow Hart corrosion resistant straight blade duplex receptacle,#14-10 AWG,15A,Industrial,Flush,125V,Back and side,Yellow,Nickel-plated brass,Corrosion resistant,Nylon face,Glass-filled nylon base,5-15R,Duplex,Screw,Nylon,Core pack

General specifications

Product Name
Eaton Arrow Hart corrosion resistant straight blade duplex receptacle
Catalog Number
AH5262CRY
UPC
032664720420
Product Length/Depth
1.32 in
Product Height
4.19 in
Product Width
0.88 in
Product Weight
0.23 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification W-C-596F

Product specifications

Device type
Receptacle
Special features
  • Terminal guards
  • Auto-grounding
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Nickel plated brass
Features
Terminal guards
Auto-grounding
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Environmental conditions
Corrosive
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
Core pack
Environmental resistance
Corrosion resistant
Color
Yellow
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Glass-filled nylon base
Nylon face
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.