Knowledge Search
Download document () of 20

AH5269

Eaton Arrow Hart ultra grip straight blade connector, #16 - #12 AWG, 15A, Industrial, 125V, Back wire, Black, Brass, Nylon, 5-15R, Two-pole, three-wire, grounding, Screw, 0.33-0.66", Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart ultra grip straight blade connector
Catalog Number
AH5269
UPC
032664737534
Product Length/Depth
2.23 in
Product Height
2.1 in
Product Width
3.61 in
Product Weight
0.195 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM
Federal Specification Classification W-C-596F

Electrical Ratings

Amperage Rating
15A
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Voltage rating
125V
Wiring method
Back wire

Material Specifications

Color
Black
Contact material
Brass
Face/body material
Nylon
Material
Nylon
Packaging type
Core pack

Product Specifications

Allowable wire size
#16-12 AWG
Application
Industrial
Connection type
Screw
Cord range
0.33-0.66" in diameter
Design type
Straight blade
Device grade
Extra heavy-duty industrial specification grade
Device type
Connector
Number of poles
Two-pole
Number of wires
3
Receptacle type
Two-pole, three-wire, grounding
Style type
Straight body
Type
Connector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.