Knowledge Search
Download document () of 20

AH8315HG

Eaton Arrow Hart ultra grip hospital grade straight blade plug, #18 to 12 AWG, 15A, Industrial, 125V, Back wire, Black and white, Brass, Nylon, 5-20P, Two-pole, three-wire, grounding, Screw, 0.33-0.66", Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart ultra grip hospital grade straight blade plug
Catalog Number
AH8315HG
UPC
032664737695
Product Length/Depth
2.23 in
Product Height
2.1 in
Product Width
2.59 in
Product Weight
0.17 lb
Certifications
UL
NOM
Federal Specification Classification 6233 01

Electrical Ratings

Amperage Rating
20A
NEMA configuration
5-20P
Torque rating
14 lbf-inch
Voltage rating
125V
Wiring method
Back wire

Material Specifications

Color
Black and white
Contact material
Brass
Face/body material
Nylon
Material
Nylon
Packaging type
Core pack

Product Specifications

Allowable wire size
#18-12 AWG
Application
Industrial
Connection type
Screw
Cord range
0.33-0.66" in diameter
Design type
Straight blade
Device grade
Extra heavy-duty hospital grade
Device type
Plug
Number of poles
Two-pole
Number of wires
3
Receptacle type
Two-pole, three-wire, grounding
Style type
Straight body
Type
Plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.