Knowledge Search
Download document () of 20

AH8400B

Eaton Arrow Hart extra heavy-duty hospital grade duplex receptacle, #14-10 AWG, 20A, Healthcare, Flush, 250V, Back and side, Brown, Brass, High-impact nylon face, Glass-filled nylon base, 6-20R, Duplex, Screw, Glass-filled nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty hospital grade duplex receptacle
Catalog Number
AH8400B
UPC
032664705199
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.88 in
Product Weight
0.2 lb
Certifications
UL
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
250V
Contact material
Brass
Features
Terminal guards
Auto-grounding
Application
Healthcare
Device grade
Extra heavy-duty hospital grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Glass-filled nylon
Packaging type
Core pack
Color
Brown
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
6-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
High-impact nylon face
Glass-filled nylon base
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.