Knowledge Search
Download document () of 20

AH8462N

Eaton Arrow Hart extra heavy-duty auto grip plug , #12-4 AWG, 60A, Industrial, range and dryer, 250V, Back wire, Gray, Brass, Nylon and Thermoplastic, 15-60P, Three-pole, four-wire, grounding, Screw, Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty auto grip plug
Catalog Number
AH8462N
UPC
040893121741
Product Length/Depth
3.34 in
Product Height
3.12 in
Product Width
3.12 in
Product Weight
1.05 lb
Certifications
UL
Federal Specification Classification 6233 01

Product specifications

Device type
Plug
Type
Plug
Amperage Rating
60A
Voltage rating
250V
Contact material
Brass
Application
Industrial, range and dryer
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
4
Number of poles
Three-pole
Style type
Power, Straight body
Material
Nylon
Packaging type
Core pack
Color
Gray
Connection type
Screw
Allowable wire size
#12-4 AWG
NEMA configuration
15-60P
Torque rating
30-35 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Thermoplastic
Receptacle type
Three-pole, four-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.