Photo is representative
Download
Eaton ceiling sensor, Ceiling Sensor, 120 to 347 VAC, Maintained closure, White, 32 kHz, Incand, MLV, halo, 2000 sq ft, Occupancy 748776
Product Name |
Eaton ceiling sensor
|
Catalog Number |
AHAC-DT-2000-MV
|
UPC |
032664748776
|
Product Length/Depth |
4.5 in
|
Product Height |
1.42 in
|
Product Width |
0.8 in
|
Product Weight |
1 lb
|
Certifications |
cULus Listed
NOM |
Frequency rating |
32 kHz
|
Special features |
Daylight sensor
|
Type |
Ceiling sensor
|
Voltage rating |
120 to 347 Vac
|
Sensor type |
Occupancy
|
Closure type |
Maintained
|
Load type |
INC
MLV HAL |
Range |
2000 sq ft
|
Color |
White
|